Derivative action time of PID controller (P-AXIS-00765)
P-AXIS-00765 | Derivative (D) action time of the PID controller | |
Description | This parameter weights the D component of the PID controller. The derivative action time defines the time after which the P and D components of the manipulated variable are equal. The derivative action time stabilises controller behaviour and reduces oscillations. The larger the derivative action time, the stronger the D component. Disable the D component by d_tv=0. | |
Parameter | kenngr.dist_ctrl[i].d_tv (where i=0) | |
Data type | REAL64 | |
Data range | 0.0 <= d_tv <= 2.0 | |
Axis types | T, R | |
Dimension | T: s | R: s |
Default value | 0.0 | |
Drive types | SERCOS, Profidrive, CANopen | |
Remarks | To begin with, it is advisable to select a low initial value for the derivative action time setting to avoid instability in the control loop (e.g.: 0.01). You can then reduce the derivative action time step by step to obtain the effect you require.
Available as of Build V3.1.3080.12 or V3.1.3107.44 For compatibility reasons, the parameter kenngr.distc.d_tv (as of V2.11.2809.06 and V3.1.3079.06) continues to be available. |