Quick stop after detecting the fixed stop (P-AXIS-00762)
P-AXIS-00762 | Quick stop after detecting the fixed stop. | |
Description | This parameter is used to force an immediate stop when the fixed stop is detected.
Normally, after the fixed stop is detected, the axes are stopped at the feedhold acceleration P-AXIS-00024 set for this axis. For time reasons, an immediate stop can be forced by the axis parameter "quick_stop_after_detection". The condition for this is that all axes involved in the approach movement detected a stop as, in this case, all moving axes are already at a standstill due to the stop. If other axes are also involved in the approach movement, the CNC therefore stops the axes at their normal deceleration rates P-AXIS-00024 despite the fact that the "quick_stop_after_detection" parameter is set. | |
Parameter | antr.fixed_stop.quick_stop_after_detection | |
Data type | BOOLEAN | |
Data range | 0 / 1 | |
Axis types | T, R | |
Dimension | T: ---- | R: ---- |
Default value | 0 | |
Drive types | SERCOS, CANopen | |
Remarks |
| |