Factor for permissible additive velocity (P-AXIS-00757)
P-AXIS-00757 | Factor for the maximum permissible additive velocity | |
Description | This parameter limits the maximum permissible additive velocity of the "Improved Position Control" function. The additive velocity is limited in proportion to the maximum axis velocity. max. additive velocity = P-AXIS-00757 / 1000 x P-AXIS-00212 If the additive velocity exceeds the calculated value, the limit value continues to be output as the additive velocity. | |
Parameter | lr_param.improved_position_control.v_add_max_fact | |
Data type | UNS16 | |
Data range | 0 <= v_add_max_fact <= 2000 | |
Axis types | T, R, S | |
Dimension | T: 0.1% | R, S: 0.1% |
Default value | 0 | |
Drive types | SERCOS, Profidrive, CANopen | |
Remarks | No warning is output if the maximum velocity is exceeded. Parameter available as of CNC Build V3.1.3077.08 and higher | |