activation (P-AXIS-00758)
P-AXIS-00758 | Enabling the Improved Position Control function | |
Description | This parameter sets the mode of the “Improved Position Control” function. | |
Parameter | lr_param.improved_position_control.enable | |
Data type | STRING | |
Data range | OFF: “Improved Position Control” function is not enabled ON: “Improved Position Control” function is enabled DRYRUN: The “Improved Position Control” function is enabled, however, the additive speed is not output to the drive. | |
Axis types | T, R, S | |
Dimension | T: ---- | R, S: ---- |
Default value | OFF | |
Drive types | SERCOS, Profidrive, CANopen | |
Remarks | Parameter available as of CNC Build V3.1.3077.08 As of V3.1.3132.0, the following CNC objects can be used for start-up:
| |