Machine natural frequency (P-AXIS-00589)
P-AXIS-00589 | Machine natural frequency | |
Description | This parameter specifies the machine’s natural frequency which the Vibration Guard function is to suppress. | |
Parameter | vib_guard.freq | |
Data type | REAL64 | |
Data range | 1 = freq | |
Axis types | T, R, S | |
Dimension | T: Hz | R,S: Hz |
Default value | 30 | |
Drive types | ---- | |
Remarks | The parameter is available as of V3.1.3075.00 |