Vibration Guard mode (P-AXIS-00571)
P-AXIS-00571 | Vibration Guard mode | |
Description | This parameter defines Modes 1 - 4 of the Vibration Guard function.
Modes 1– 3:
Mode 4:
| |
Parameter | vib_guard.mode | |
Data type | UNS32 | |
Data range | 1 = mode = 4 | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 1 | |
Drive types | ---- | |
Remarks | See Table of sensitivity to natural frequency: The parameter is available as of V3.1.3075.00 |
Table of standard values for sensitivity
Permitted deviations for max. 5% residual vibration (at damping=0.1) | max. negative deviation | max. positive deviation |
Mode 1: | -3% | +3% |
Mode 2: | -13% | +19% |
Mode 3: | -20% | +33% |
Mode 4: | -10% | +13% |