FIR filters - limit frequency (P-AXIS-00585)
P-AXIS-00585 | Cut-off frequency of the FIR filter | |
Description | This parameter defines the cut-off frequency of the FIR filter. This parameter is only relevant for FIR filters which consider a cut-off frequency. This is dependent on the filter type of the FIR filter (P-AXIS-00586); the cut-off frequency is only considered with type 3 (windowed sinc filter). | |
Parameter | filter_fir.fcut | |
Data type | REAL64 | |
Data range | 1 = fcut | |
Axis types | T, R, S | |
Dimension | T: Hz | R,S: Hz |
Default value | 30 | |
drive types. | ---- | |
Remarks | The parameter is available as of V3.1.3075.00 |