FIR filters - share factor (P-AXIS-00590)
P-AXIS-00590 | FIR filter share factor | |
Description | This parameter defines the effectiveness of the FIR filter. When the parameter is assigned:
| |
Parameter | filter_fir.share | |
Data type | UNS32 | |
Data range | 0 = order = 100 | |
Axis types | T, R, S | |
Dimension | T: % | R,S: % |
Default value | 100 | |
drive types. | ---- | |
Remarks | The parameter is available as of V3.1.3075.00 |