FIR filters - order (P-AXIS-00587)
P-AXIS-00587 | Order of axis-specific FIR filter | |
Description | This parameter defines the order of FIR axis filters.
The filter is off when order = 0. In order to use a configured filter effectively, it is absolutely necessary to specify order > 0. | |
Parameter | filter_fir.order | |
Data type | UNS32 | |
Data range | 0 = order = 200 (*) | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 0 | |
drive types. | ---- | |
Remarks | Alternatively, filter effectiveness can be achieved by assigning a valid value in P-AXIS-00591 or by programming a filter order in the NC program.
(*) The data range of the filter type (P-AXIS-00586) time delay filter is The parameter is available as of V3.1.3075.00 |