Filter – time constant (P-AXIS-00742)
P-AXIS-00742 | Time constant of the additional interface filter | |
Description | The parameter defines the time constants of the PT1, PT2 and time delay filters. | |
Parameter | lr_param.add_interface.filter[i].time_constant | |
Data type | UNS32 | |
Data range | For PT1 / PT2 filters: TAb = filter[i].time_constant = MAX(UNS32) (with TAb ->NC cycle time) For time-delay filter: 0 = filter[i].time_constant < 6 * TAb (Where TAb ->NC cycle time) | |
Axis types | T, R, S | |
Dimension | T: µs | R,S: µs |
Default value | 0 | |
Drive types | ---- | |
Remarks |
| |