Enable interface (P-AXIS-00732)
P-AXIS-00732 | Enable additional interface | |
Description | This value enables or disables the additional interface. | |
Parameter | lr_param.add_interface.enable | |
Data type | BOOLEAN | |
Data range | 0: Additional interface is disabled 1: Additional interface is enabled | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 1 | |
Drive types | ---- | |
Remarks |
|