Delay time for jerk feedforward (P-AXIS-00547)
P-AXIS-00547 | Delay time for jerk feedforward | |
Description | If jerk feedforward control activates an additive torque command value, this parameter can delay output of the feedforward control value with respect to the command position. The delay time unit is in µs. Maximum delay is six interpolator cycles. | |
Parameter | vorsteuer.jerk_delay_time | |
Data type | UNS16 | |
Data range | 0 <= jerk_delay_time < 6*interpolator cycle time | |
Axis types | T, R, S | |
Dimension | T: µs | R,S: µs |
Default value | 0 | |
Drive types | SERCOS, Profidrive, CANopen | |
Remarks | If the permissible value for P-AXIS-00547 is exceeded, the error message P-ERR-70348 is generated and P-AXIS-00547 is set to 0. | |