Memory name (P-AXIS-00479)
P-AXIS-00479 | Memory name of output process data item | |
Description | With CANopen drives this parameter defines the memory section to read the process data item for the related output process data item. | |
Parameter | antr.canopen.out[i].memory_ident | |
Data type | STRING | |
Data range | Maximum 29 characters long | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | * | |
Drive types | CANopen | |
Remarks | This parameter is supported as of CNC Build V3.01.3060.00. * Note: The default value of variables is a blank string. | |