CNC meaning (P-AXIS-00478)
P-AXIS-00478 | Assign the output process data item to CNC-internal nomenclature | |
Description | This parameter assigns a CNC-internal meaning to the data element configured in the cyclical output process data. | |
Parameter | antr.canopen.out[i].nc_ref | |
Data type | STRING | |
Data range | See figure below | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | * | |
Drive types | CANopen | |
Remarks | * Note: The default value of variables is a blank string. |
Identifier | Meaning |
POS_NOM | Absolute position command value |
607A_00 | Absolute position command value |
60C1_01 | Absolute position command value |
DRIVE_CTRL | Drive control word |
6040_00 | Drive control word |
VELO_NOM | Velocity command value |
60FF_00 | Velocity command value |
6042_00 | Velocity command value 16-bit |
60F6_01 | Additive speed command value |
TORQUE_MAX | Maximum torque value |
6072_00 | Maximum torque value |
OP_MODE | Command operation mode |
6060_00 | Command operation mode |
TP_CONTROL | Touch probe control word |
60B8_00 | Touch probe control word |
60B1_00 | Additive speed command value |
60B2_00 | Additive torque command value |
With multichannel modules, the object number shifts by 0x800 per channel. |
The object number of a module is included in the name of most identifiers.
With identifier 607A_00, the object number is 607A, which should be interpreted hexadecimally.
The object number for the actual position value of the standard channel 0 is 607A. The following then results for identifier 607A_00.
For channel 1: Object number 687A and identifier 6863_00
For channel 2: Object number 707A and identifier 637A_00