Setting of Parameter 3 (P-AXIS-00147)
P-AXIS-00147 | Setting parameter 3 for measurement simulation | |
Description | Depending on the method selected, the measurement simulation requires meas_simu_mode (P-AXIS-00112) is a predefined value (axis position, part distance, counter value) to check the command condition for generating a measurement signal. This predefined value is stored in this parameter in the corresponding dimension. | |
Parameter | meas_simu.parameter3 | |
Data type | SGN32 | |
Data range | MIN(SGN32) = parameter3= MAX(SGN32) | |
Axis types | T, R | |
Dimension | T: ---- | T: ---- |
Default value | 0 | |
Drive types | Simulation | |
Remarks | Dimension of parameter 3 depending on the selected mode: | |