Setting of Parameter 2 (P-AXIS-00146)
P-AXIS-00146 | Setting parameter 2 for measurement simulation | |
Description | Depending on the method selected, the measurement simulation requires meas_simu_mode (P-AXIS-00112) a predefined value (axis position, part distance, counter value) as command condition to generate the measurement signal. This predefined value is stored in this parameter in the corresponding unit. | |
Parameter | meas_simu.parameter2 | |
Data type | SGN32 | |
Data range | MIN(SGN32) = parameter2= MAX(SGN32) | |
Axis types | T, R | |
Dimension | T: ---- | R,S: ---- |
Default value | 0 | |
Drive types | Simulation | |
Remarks | Dimension of parameter 2 depending on the selected mode: |