Monitoring window (P-AXIS-00713)
P-AXIS-00713 | Monitoring window for the fixed stop. | |
Description | This parameter defines a tolerance window for the fixed stop. If the actual position of the axis leaves the tolerance window after the fixed stop is detected, the CNC issues the error message P-ERR-70548. If this parameter is changed after the fixed stop is detected, the CNC assumes the current fixed stop position as the centre of the new tolerance window. | |
Parameter | antr.fixed_stop.window | |
Data type | UNS32 | |
Data range | 0 = pos_lag_limit = MAX(UNS32) | |
Axis types | T, R | |
Dimension | T: 0.1µm | R: 0.0001 ° |
Default value | 0 | |
drive types. | SERCOS, CANopen | |
Remarks | The monitor is disabled with the value 0. |