Multiple instantiation of an axis - linked axis (P-AXIS-00101)
P-AXIS-00101 | Linking an interpolator output to a specific physical axis. | |
Description | The parameter requests a link between the logical axis of the interpolator and the axis of the position controller (drive). If you attempt to link more than one logical axis to the same drive, all the other axes must wait until this link is temporarily interrupted by a command and released for a new connection. | |
Parameter | kopf.link_to | |
Data type | UNS16 | |
Data range | 0 < link_to < MAX(UNS16) | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 0 | |
drive types. | ---- | |
Remarks |
| |