Normalisation of the velocity denominator (P-AXIS-00205)
P-AXIS-00205 | Normalisation of the velocity (denominator) | |
Description | The conversion factor of the set velocity to drive format is obtained by specifying the value output to the drive and the related path distance covered in the time specified in P-AXIS-00207. This parameter specifies the conversion factor numerator. (P-AXIS-00206 is the numerator) This parameter indicates the path covered in the time specified in P-AXIS-00207, provided the value in P-AXIS-00206 is output to the drive. The path is specified in 1 µm or 0.001°. | |
Parameter | antr.v_reso_denom | |
Data type | UNS32 | |
Data range | 1 = v_reso_denom = MAX(UNS32) | |
Axis types | T, R, S | |
Dimension | T: 1µm | R,S: 0,001° |
Default value | 36 | |
Drive types | All drive types | |
Remarks |
|