Numerator weighting factor for feedforward control (P-AXIS-00228)
P-AXIS-00228 | Numerator weighting factor for feedforward control | |
Description | This parameter describes the weighting factor for velocity and acceleration feedforward control. | |
Parameter | vorsteuer.vs_v_faktor | |
Data type | SGN32 | |
Data range | 0 = vs_v_faktor = MAX(SGN32) | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 1 | |
Drive types | ---- | |
Remarks | We know from experience that the weighting factor should be in the range of 0.7 - 1. At values >1 the axis leads and impairs contour accuracy. |