Offset of temperature compensation (P-AXIS-00274)
P-AXIS-00274 | Parameterisation of temperature compensation (Geometrical pitch) | |
Description | The compensation values are approximated by a straight line. This straight line is defined by a basic position, an offset at this position and a geometrical pitch. Depending on the temperature these parameters can be adjusted e.g. by the PLC. | |
Parameter | lr_param.temp_comp_coefficient | |
Data type | REAL64 | |
Data range | -10000 = temp_comp_coefficient = 10000 | |
Axis types | T, R, S | |
Dimension | T: µm/m | R,S: ---- |
Default value | 0 | |
Drive types | ---- | |
Remarks |
|