Reference position of temperature compensation (P-AXIS-00272)
P-AXIS-00272 | Parameterisation of temperature compensation (Basic position) | |
Description | The compensation values are approximated by a linear straight line. This straight line is defined by a basic position, an offset at this position and a geometrical pitch. Depending on the temperature, these parameters can be adjusted e.g. by the PLC. | |
Parameter | lr_param.temp_comp_position_0 | |
Data type | REAL64 | |
Data range | MIN(SGN64-1023) < temp_comp_position_0 < MAX(SGN64-1023) | |
Axis types | T, R, S | |
Dimension | T: 0.1µm | R,S: 0.0001 ° |
Default value | 0 | |
Drive types | ---- | |
Remarks | As of V3.1.3132.0 and/or V4.29.0, the data type is REAL64; in earlier versions SGN32. This also affects the related data range. | |