Writing of drive values by bit mask (P-AXIS-00864)
P-AXIS-00856 | Writing of drive values by bit mask | |
Description | This parameter specifies the bit mask that must be used if bitwise writing is defined. If the value specified by the control unit is greater than zero, the bit mask is set. With a programmed value of zero, the bits in the bit mask are deleted from the value to be transmitted to the drive. This value is only used if the data type configured in P-AXIS-00855 has either the value 'BITARRAY_08', 'BITARRAY_16' or 'BITARRAY_32'. The value of this parameter must be less than or equal to the maximum values defined by the parameter in P-AXIS-00855, otherwise error message ID 70403 is output. | |
Parameter | antr.drive_to_plc[i].mask | |
Data type | STRING | |
Data range | Dependent on P-AXIS-00855: BITARRAY_08: Bit array 08 bit - 0 ... MAX(UNS08) BITARRAY_16: Bit array 16 bit - 0 ... MAX(UNS16) BITARRAY_32: Bit array 32 bit - 0 ... MAX(UNS32) | |
Axis types | T, R, S | |
Dimension | T: ---- | R, S: ---- |
Default value | NOT USED | |
Drive types | SERCOS, Profidrive, CANopen, Terminal | |
Remarks | Available as of Build V3.1.3081.21 or V3.1.3135.0 | |