Scaling of the output value (P-AXIS-00866)
P-AXIS-00866 | Scaling of the output value | |
Description | This parameter executes a scaling for reading and writing the drive object. This parameter is only effective if the scaling type is specified in P-AXIS-00865. | |
Parameter | antr.drive_to_plc[i].scaling_factor | |
Data type | REAL64 | |
Data range | REAL range, except value 0 | |
Axis types | T, R, S | |
Dimension | T: ---- | R, S: ---- |
Default value | 1 | |
Drive types | SERCOS, Profidrive, CANopen, Terminal | |
Remarks | Available as of Build V3.1.3081.21 or V3.1.3135.0 | |