Value of data element after controller start-up (P-AXIS-00861)
P-AXIS-00861 | Value of data element after controller start-up | |
Description | This parameter defines the value of the cyclic telegram element after controller start-up. The scaling factor P-AXIS-00858 is calculated using this value and written to the drive. | |
Parameter | antr.plc_to_drive[i].startup_value | |
Data type | REAL64 | |
Data range | When P-AXIS-00855 = 'SGN16': MIN(SGN16) = startup_value * scaling_factor = MAX(SGN16)
When P-AXIS-00855 = 'SGN32': MIN(SGN32) = startup_value * scaling_factor = MAX(SGN32) | |
Axis types | T, R, S | |
Dimension | T: ---- | R, S: ---- |
Default value | 0 | |
Drive types | SERCOS, Profidrive, CANopen, Terminal | |
Remarks | Available as of Build V3.1.3081.21 or V3.1.3135.0 | |