Name of the telegram element to be written (P-AXIS-00854)
P-AXIS-00854 | Name of the telegram element to be written | |
Description | This parameter defines which telegram element in the cyclic telegram is to be treated as control unit on the HLI. The index i + 1 corresponds to the relevant control unit. This is the assignment (0 = i = 3): antr.plc_to_drive[0].wr_ident -> gpAx[axis_idx]^.lr_mc_control.uns32_1 antr.plc_to_drive[1].wr_ident -> gpAx[axis_idx]^.lr_mc_control.uns32_2 antr.plc_to_drive[2].wr_ident -> gpAx[axis_idx]^.lr_mc_control.uns32_3 antr.plc_to_drive[3].wr_ident -> gpAx[axis_idx]^.lr_mc_control.uns32_4
The name of the ID must be identical with the drive reference configured in the axis parameter list. | |
Parameter | antr.plc_to_drive[i].wr_ident (0 = i = 3) | |
Data type | STRING | |
Data range | Maximum of 29 characters | |
Axis types | T, R, S | |
Dimension | T: ---- | R, S: ---- |
Default value | * | |
Drive types | SERCOS, Profidrive, CANopen, Terminal | |
Remarks | * Note: The default value of variables is a blank string. Available as of Build V3.1.3081.21 or V3.1.3135.0
Parameterisation example: The torque limit value for a SERCOS drive should be linked to the control unit in the HLI. antr.plc_to_drive[0].wr_ident S_0_0092 | |