Ident is a drive command (P-AXIS-00852)
P-AXIS-00852 | Ident is a drive command | |
Description | If a command is used during a Moving to fixed stop operation, e.g. to deactivate position lag monitoring or another function, this parameter must be set to 1. For example: S-0-0149 | |
Parameter | antr.fixed_stop.drive_ident[i].command | |
Data type | BOOLEAN | |
Data range | 0/1 | |
Axis types | T, R, S | |
Dimension | T: ---- | R, S: ---- |
Default value | 0 | |
Drive types | SERCOS | |
Remarks | Available as of Build V3.1.3135.0 or V4.31.0 | |