Drive function as drive command (P-AXIS-00853)
P-AXIS-00853 | Drive function as drive command | |
Description | Commands can also be started in the drive using drive functions. If it is a command, this parameter must be set. There are commands that the drive terminates automatically and others that must be terminated explicitly. The value 0 must be written to terminate a drive command; the value 1 starts the command. | |
Parameter | antr.function[i].command | |
Data type | BOOLEAN | |
Data range | 0 / 1 | |
Axis types | T, R, S | |
Dimension | T: ---- | R, S: ---- |
Default value | 0 | |
Drive types | SERCOS | |
Remarks | Available as of Build V3.1.3135.0 or V4.31.0 | |