Filter type used for each filter stage (P-AXIS-00849)
P-AXIS-00849 | Filter type used for each filter stage | |
Description | Specifies the filter type used for each filter stage (filter[k]). | |
Parameter | lr_param.improved_position_control.stage[i].filter[k].type | |
Data type | STRING | |
Data range | NO_FILTER: No filter on this stage BANDPASS: Band-pass filter ALLPASS: All-pass filter | |
Axis types | T, R, S | |
Dimension | T: ---- | R, S: ---- |
Default value | filter[0].type = BANDPASS, filter[1].type = NO_FILTER | |
Drive types | SERCOS, Profidrive, CANopen | |
Remarks | Available as of V3.1.3132.0 If no filter type is specified, the band-pass filter at filter stage 0 is assumed. Filter stage 1 is disabled by default. At least one band-pass filter per stage must be configured for the “Improved Position Control” function. The order of the band-pass and all-pass filters does not matter. | |