Slave axes to detect a fixed stop during Measuring travel to fixed stop (P-AXIS-00835)
P-AXIS-00835 | Slave axes to detect a fixed stop during Measuring travel to fixed stop | |
Description | The Measuring travel to fixed stop function with gantry systems searches for a fixed stop on the master axis. This parameter also checks for a detection of a fixed stop for all slave axes. | |
Parameter | kenngr.measure.fixed_stop_detect.use_gantry_slave | |
Data type | BOOLEAN | |
Data range | 0 / 1 | |
Axis types | T, R, S | |
Dimension | T: ---- | R, S: ---- |
Default value | 0 | |
Drive types | Conventional, SERCOS, Terminal, Lightbus, Profidrive, CANopen, DSE | |
Remarks | Available as of V3.1.3121.0 | |