Transformation of reference position with active axis-specific command value transformation (P-AXIS-00837)
P-AXIS-00837 | Transformation of reference position with active axis-specific command value transformation | |
Description | When the parameter is active and an axis-specific command value transformation is enabled, the specified reference position on honing is first transformed and then adopted This allows the user to specify a position that is later interpreted in the NC program. | |
Parameter | trafo.command_pos.trafo_ref_pos | |
Data type | BOOLEAN | |
Data range | TRUE/FALSE | |
Axis types | T, R, S | |
Dimension | T: ---- | R, S: ---- |
Default value | FALSE | |
Drive types | Conventional, SERCOS, Terminal, Lightbus, Profidrive, CANopen, DSE | |
Remarks | Available as of V3.1.3123.0 | |