Order of the actual speed filter in the case of feedhold on the conveyor axis (P-AXIS-00625)
P-AXIS-00625 | Order of the velocity actual value filter in the case of feedhold on the conveyor axis | |
Description | This parameter defines the order (number of filtered values) of the velocity actual value filter if a feedhold is defined on the conveyor axis. The filter is off in the case of order 0. An FIR low-pass filter is used automatically. | |
Parameter | conv_sync.order_v_filter_dyn | |
Data type | UNS32 | |
Data range | 0 = order_v_filter_dyn = 1000 | |
Axis types | T, R, S | |
Dimension | T: ---- | R, S: ---- |
Default value | 10 | |
Drive types | ---- | |
Remarks | Available as of CNC Build V4.20.0 |