Order of the downstream velocity actual value filter in the case of feedhold on the conveyor axis (P-AXIS-00624)
P-AXIS-00624 | Order of the downstream velocity actual value filter in the case of feedhold on the conveyor axis | |
Description | This parameter defines the order (number of filtered values) of the downstream velocity actual value filter of a feedhold is defined on the conveyor axis. The filter is off in the case of order 0. An average value filter is used automatically. | |
Parameter | conv_sync.order_post_v_filter | |
Data type | UNS32 | |
Data range | 0 = order_post_v_filter = 1000 | |
Axis types | T, R, S | |
Dimension | T: ---- | R, S: ---- |
Default value | 6 | |
Drive types | ---- | |
Remarks | Available as of CNC Build V4.20.0 | |