Order of the actual speed value filter of the conveyor axis (P-AXIS-00623)
P-AXIS-00623 | Order of the velocity actual value filter of the conveyor axis | |
Description | This parameter defines the order (number of filtered values) of the velocity actual value filter of the conveyor axis. The filter is off in the case of order 0. An FIR low-pass filter is used automatically. | |
Parameter | conv_sync.order_v_filter | |
Data type | UNS32 | |
Data range | 0 = order_v_filter = 1000 | |
Axis types | T, R, S | |
Dimension | T: ---- | R, S: ---- |
Default value | 20 | |
Drive types | ---- | |
Remarks | Available as of CNC Build V4.20.0 | |