Order of the actual position value filter of the master axis (P-AXIS-00622)

P-AXIS-00622

Order of the actual position value filter of the master axis (throughfeed machining)

Description

The order (number of filtered values) of the actual position value filter of the master axis is defined with this parameter.

Parameter

conv_sync.order_pos_filter

Data type

UNS32

Data range

0 = order_pos_filter = 1000

Axis types

T, R, S

Dimension

T: ----

R, S: ----

Default value

10

Drive types

----

Remarks

Parameter available in TwinCAT as of CNC Build V3.1.3108.2