Type of the actual position value filter of the master axis (P-AXIS-00621)
P-AXIS-00621 | Type of the actual position value filter of the master axis (throughfeed machining) | |
Description | The type of the actual position value filter of the master axis is defined with this parameter. | |
Parameter | conv_sync.type_pos_filter | |
Data type | UNS32 | |
Data range | 1, 2 where: 1: FIR low-pass filter 2: Average filter | |
Axis types | T, R, S | |
Dimension | T: ---- | R, S: ---- |
Default value | 1 | |
Drive types | ---- | |
Remarks | Parameter available in TwinCAT as of CNC Build V3.1.3108.2 |