Definition of the master axis of conveyor belt synchronisation (P-AXIS-00708)
P-AXIS-00708 | Definition of the master axis of conveyor belt synchronisation | |
Description | The master axis of conveyor belt synchronisation is defined with this parameter. | |
Parameter | conv_sync.is_master | |
Data type | BOOLEAN | |
Data range | 0: Axis is not a master axis of a conveyor belt synchronisation 1: Axis is the master axis of a conveyor belt synchronisation | |
Axis types | T, R, S | |
Dimension | T: ---- | R, S: ---- |
Default value | 0 | |
Drive types | ---- | |
Remarks | Parameter available in TwinCAT as of CNC Build V3.1.3108.2 |