Error action (P-AXIS-00628)
P-AXIS-00628 | Error action (filtering of axis error messages) | |
Description | Action that is to be performed if an error occurs. | |
Parameter | error_filter[i].action where i = 0 ... 3 (maximum number of filters, application-specific) | |
Data type | STRING | |
Data range | ACTION = NONE | HIDE | DRIVE_STATE_REQ | PRE_RUN_STATE_REQ | RUN_STATE_REQ
NONE: No action HIDE: Error or warning not output DRIVE_STATE_REQ: Read out the drive state PRE_RUN_STATE_REQ: Error at start-up of the controller bus in RUN_STATE_REQ: Error at start-up of the controller bus in | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | * | |
Remarks | For SERCOS drive profiles: DRIVE_STATE_REQ S-0-0095 diagnostic PRE_RUN_STATE_REQ S-0-0021: list of unknown operation data in CP2 -> RUN_STATE_REQ S-0-0022: list of unknown operation data in CP3 -> For ProfiDrive profiles: <all actions> Parameter 945
For CANopen profiles <all actions> Parameter ID603F * Note: The default value of variables is a blank string. | |