Free user defined values (P-AXIS-00510)
P-AXIS-00510 | Free user-defined values | |
Description | The user can enter any values in this array. The contents of this array are not used within the control but are transferred to the HLI element gpAx[axis_idx]^.head.customer_val_r[ ] (see [HLI]). This allows the user to transfer configuration data to the PLC or HMI. | |
Parameter | customer.val[i] where i = 0 (application-specific) | |
Data type | UNS32 | |
Data range | 0 … MAX(UNS32) | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 0 | |
Drive types | ---- | |
Remarks |
| |