Weighting factor for rapid feed ramp time (P-AXIS-00435)
P-AXIS-00435 | Weighting factor for rapid feed ramp time (dynamic weighting) | |
Description | This parameter defines the weighting factor for rapid traverse acceleration in the i element | |
Parameter | dynamic_weighting.param[i].ramp_time_fact | |
Data type | UNS32 | |
Data range | 10 < ramp_time_fact < MAX(UNS32) | |
Axis types | T, R | |
Dimension | T: 0.1% | R: 0.1% |
Default value | 0 | |
Drive types | ---- | |
Remarks |
| |