Path distance limit (P-AXIS-00432)
P-AXIS-00432 | Path distance limit (dynamic weighting) | ||||
Description | This parameter defines the upper distance limit. The weighting factors of the current entries under index < i are effective up to this limit. | ||||
Parameter | dynamic_weighting.param[i].path_limit | ||||
Data type | UNS32 | ||||
Data range | 0 < path_limit < MAX(UNS32) | ||||
Axis types | T, R | ||||
Dimension | T: 0.1µm | R: 0.0001° | |||
Default value | 0 | ||||
Drive types | ---- | ||||
Remarks |
| i = 0 | i = 1 | ||
Path limit | lower | 0 | path_limit[i-1] | ||
upper | path_limit[i] | path_limit[i] | |||