Activation (P-AXIS-00380)
P-AXIS-00380 | Activation of axis specific actual value transformation | |
Description | This parameter controls the general activation/deactivation of the transformation. Selection/deselection is possible only during start-up. | |
Parameter | trafo.actual_pos.enable | |
Data type | BOOLEAN | |
Data range | 0: Transformation is disabled (default) 1: Transformation is enabled | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 0 | |
Drive types | ---- | |
Remarks |
| |