Filter - activation (P-AXIS-00319)
P-AXIS-00319 | Activate the axis-specific command value filter (for standard filters) | |
Description | This parameter controls the general enabling/disabling of the filter function. | |
Parameter | filter[i].enable | |
Data type | BOOLEAN | |
Data range | 0: Filter is disabled 1: Filter is enabled | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 0 | |
Drive types | ---- | |
Remarks | The filter function is only activated for filter order > 0 (P-AXIS-00140). | |