Filter - order (P-AXIS-00140)
P-AXIS-00140 | Order of axis specific command value filter | |
Description | This parameter defines the filter order. In addition, this parameter is a value which expresses the fall of frequency response (fall = - order x 20 dB/ decade). The value order = 0 means: no filter is active. With HSC NoVib or time delay filters, the order is calculated internally but an order > 0 is required, otherwise the filter is not active. | |
Parameter | filter[i].order | |
Data type | UNS32 | |
Data range | 0 = order = 6 for low-pass, high-pass and all-pass filters 0 = order = 3 for band-pass and band-stop filters order = 0 or 1 for PT1 filters order = 0 or 2 for PT2 filters order = 0 or > 0 for time delay filters 0 = order = 200 for HSC filters | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 0 | |
Drive types | ---- | |
Remarks |
|