Filter - signal share (P-AXIS-00164)
P-AXIS-00164 | Signal share of axis specific command value filter | |
Description | The parameter defines the signal share in percent which is processed by the filter. | |
Parameter | filter[i].share_percent | |
Data type | REAL64 | |
Data range | 0 = share_percent = 100 | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 1.000000e+002 | |
Drive types | ---- | |
Remarks |
|