Filter - bandwidth (P-AXIS-00080)
P-AXIS-00080 | Bandwidth of axis specific command value filter | |
Description | Definition of reciprocal of bandwidth for band-pass and band-stop filter types. The figure below illustrates the parameter behaviour. | |
Parameter | filter[i].guete | |
Data type | REAL64 | |
Data range | 1 = guete = 10 | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 1.0 | |
Drive types | ---- | |
Remarks |
|