Filter - frequency (P-AXIS-00067)
P-AXIS-00067 | Characteristic frequency of the axis-specific command value filter | |
Description | - The frequency range parameter defines the following standard filters:
- This parameter defines the first natural frequency to be suppressed for the HSC NoVib | |
Parameter | filter[i].fg_f0 | |
Data type | REAL64 | |
Data range | 0 = fg_f0 < 0.5/Tfall (where Tfall is the NC cycle time) | |
Axis types | T, R, S | |
Dimension | T: Hz | R,S: Hz |
Default value | 3.000000e+001 | |
Drive types | ---- | |
Remarks |
|