Velocity during position correction (P-AXIS-00365)
P-AXIS-00365 | Velocity during position correction | |
Description | The parameter defines the effective velocity of manual operation mode during the use in a position correction. | |
Parameter | handbetrieb.ipo.hb_v_max_track | |
Data type | UNS32 | |
Data range | 0 < hb_v_max_track = 2000000000 (Presetting of maximum axis velocity, plausibility limit, application-specific) | |
Axis types | T, R, S | |
Dimension | T: µm/s | R,S: 0,001°/s |
Default value | 0 | |
Drive types | ---- | |
Remarks |
|