Rapid mode velocity for continuous jog mode (P-AXIS-00210)
P-AXIS-00210 | Rapid mode velocity for continuous jog mode | |
Description | The parameter defines the rapid traverse velocity for continuous jog mode. | |
Parameter | handbetrieb.tipp.vb_eilgang | |
Data type | UNS32 | |
Data range | 0 = vb_eilgang = P-AXIS-00212 | |
Axis types | T, R | |
Dimension | T: µm/s | R: 0,001°/s |
Default value | 166666 | |
Drive types | ---- | |
Remarks |
|