Velocity for the continuous jog mode (P-AXIS-00077)
P-AXIS-00077 | Velocity for the continuous jog mode | |
Description | The continuous jog velocities are expected in the unit [µm /s] for linear axes or in the unit [0.001°/s] for rotary axes. | |
Parameter | handbetrieb.tipp.geschw[i] where i = 0 … 2 (Count of continuous jog velocity steps: 3) * | |
Data type | UNS32 | |
Data range | 0 = geschw[i] = P-AXIS-00212 | |
Axis types | T, R | |
Dimension | T: µm/s | R: 0,001°/s |
Default value | 16666 | |
Drive types | ---- | |
Remarks | * As of V3.00.et seq. and V263.SBV.et seq. : i = 0 … 5 (Count of continuous jog velocity steps: 6) |